Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ISDBCR/ISPDBCR - L - 200W - ESD
Bill of material
ISDBCR-L-WA-200-40-100-T1-S-A1E-AQ-ESD
CNSORDERNO
Order number
SERIES
Series
PR
Precision
TYPE
Type
L
MOT
Motor Output
200 W
ENTYPE
Encoder Type
LBS
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable Length
mm
OPTBRAKE
Option: Brake
OPTIONCD
Option : cable direction
OPTAQ
Option : AQ Seal
Yes
OPTAXIS
Option : Axis type
OPTLS
Option : Limit Switch
OPTCS
Option : Creep sensor
OPTREV
Option: Reversed home specification
OPTGB
Option : Guide with ball-retaining mechanism
OPTSHC
Option: Straightness Hi-precision
OPTSPJ
Option: Section-pipe joint R/L-reversed
NOS
Option : Double Sliders
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of slider 2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISDBCR/ISPDBCR - L - 400W - ESD
    IAI
    SSPDACR - L - 750W
    IAI
    ISDBCR/ISPDBCR - MX - 200W
    IAI
    ISDBCR/ISPDBCR - LX - 400W
    KBK Antriebstechnik
    KBK/EKK - Safety Coupling with 2 Collet Clamps
    IAI
    RCAW - RA4C
    IAI
    RCP5W-RA7C-56P (Standard type)
    KBK Antriebstechnik
    KBK/CA - Safety Coupling with with Outer Cone
    IAI
    DDW-LH18C
    KBK Antriebstechnik
    KBK/BAA - Safety Couplings with 2 Outer Cones
    KBK Antriebstechnik
    KBK/BIK - Safety Coupling with Inner Cone and Collet Clamp
    IAI
    LSA - H8HM
    IAI
    LSA - S6SS
    KBK Antriebstechnik
    KBK/EAK - Safety Coupling with Outer Cone and Collet Clamp
Previews
3D
2D
Download CAD models