Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ISDBCR/ISPDBCR - M - 200W
Bill of material
ISDBCR-M-WA-200-30-100-T1-S-A1E-AQ
CNSORDERNO
Order number
SERIES
Series
PR
Precision
TYPE
Type
M
MOT
Motor Output
200 W
ENTYPE
Encoder Type
LBS
Lead
mm
SO
Semi-order stroke
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable Length
mm
OPTBRAKE
Option: Brake
OPTIONCD
Option : cable direction
OPTAQ
Option : AQ Seal
Yes
OPTAXIS
Option : Axis type
OPTLS
Option : Limit Switch
OPTCS
Option : Creep sensor
OPTREV
Option: Reversed home specification
OPTGB
Option : Guide with ball-retaining mechanism
OPTSHC
Option: Straightness Hi-precision
OPTSPJ
Option: Section-pipe joint R/L-reversed
NOS
Option: Double Sliders
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of slider 2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    RCP6CR-SA8C
    IAI
    RCP6CR-SA6C
    IAI
    RCS3(RCS3P)CR - SS8C
    IAI
    ISDBCR/ISPDBCR- S - 60W
    IAI
    ISDBCR/ISPDBCR - L - 400W
    IAI
    ISDACR - W - 600
    IAI
    ISDBCR/ISPDBCR - M - 100W
    IAI
    ISDBCR/ISPDBCR - LX - 400W
    IAI
    ISDBCR/ISPDBCR - L - 200W
    IAI
    ISDBCR/ISPDBCR - MX - 200W
    IAI
    LSA - W21HS
    IAI
    SSPDACR - S - 200W
    IAI
    RCS3(RCS3P)CR - SA8C
    IAI
    ISDBCR/ISPDBCR - S - 60W - ESD
Previews
3D
Dimension
2D
Download CAD models