您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
CAE050S0001CST
CY.PAG
Pneumatic Cylinders
Cylinders according to standards
Cylinders ISO 15552
ISO 15552 Cylinders Easy Line Ø32-100
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/cylinders_according_to_standards/cylinders_iso_15552/iso_15552_easy_line_32_100/iso_15552_easy_line_32_100_asmtab.prj},{NB=CAE050S0001CST (0)},{SER=CAE},{DI=050},{TYP=S},{STROKE=1},{RP=0},{VERS=C},{ST=},{VAR=},{VAR1=},{VAR2=},{VAR3=},{VAR4=},{VAR5=},{VAR6=},{VAR8=},{VAR9=},{VAR10=},{VAR11=},{PRE=0},{NOTE=Per Bloccastelo cliccare qui},{RA=},{FA=},{FAROT=0},{RA2=},{FA2=},{FA2ROT=0},{REA1=},{REA1ROT=0},{REA2=},{REA3=},{DINUM=50},{DITXT=50},{KK2=M16X1.50},{DIN912=M8X20},{DIN912B=M8X25},{DIN7984=M8X20},{DISUPP=40-50},{CLEVIS=FORM16ISO},{DL=27},{L4=6.5},{PPATH=iso_15552_easy_line_32_100_asmtpl.prj},{D1=20},{KK=M16X1.5},{A=32},{B=40},{VD=10.5},{L2=25.5},{RT=M8},{BG=16.5},{L3=4.5},{TG=46.5},{EE=1/4'' G},{PL=14.0},{PV=-},{WH=37},{L8=106},{E=59.5},{CH1=17},{CH2=3},{CH3=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
CY.PAG
Description
ISO 15552 Cylinders - Easy Line Ø32-100
Bill of material
CAE050S0001CST
OLDCODE
Old code
CDE050/01EL
CDE050/01EL
SER
Series
CAE
DI
Diameter
050
050
TYP
Type
S
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
RP
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
確定
VERS
Version
C - CDE double acting non magnetic
D - CDEM double acting magnetic
E - CDEA double acting with adjustable cushioning non magnetic
F - CDEMA double acting with adjustable cushioning magnetic
L - CDEP double acting through piston rod non magnetic
M - CDEMP double acting through piston rod magnetic
N - CDEAP double acting through piston rod magnetic with adjust. cushion. non magnetic
P - CDEMAP double acting through piston rod magnetic with adjust. cushion. magnetic
C - CDE double acting non magnetic
D - CDEM double acting magnetic
E - CDEA double acting with adjustable cushioning non magnetic
F - CDEMA double acting with adjustable cushioning magnetic
L - CDEP double acting through piston rod non magnetic
M - CDEMP double acting through piston rod magnetic
N - CDEAP double acting through piston rod magnetic with adjust. cushion. non magnetic
P - CDEMAP double acting through piston rod magnetic with adjust. cushion. magnetic
ST
Seals type
ST - Standard polyurethane and NBR
VT - Completely Viton
VG - Viton rod seal
ST - Standard polyurethane and NBR
VT - Completely Viton
VG - Viton rod seal
VAR
AISI 316 stainless steel piston rod
-
AF - AISI 316 stainless steel piston rod
-
AF - AISI 316 stainless steel piston rod
VAR1
AISI 304 stainless steel piston rod
-
XI - AISI 304 stainless steel piston rod
-
XI - AISI 304 stainless steel piston rod
VAR2
Hard wiper in polyester
-
E8 - Hard wiper in polyester
-
E8 - Hard wiper in polyester
VAR3
Low friction lubricant
-
PG - Low friction lubricant
-
PG - Low friction lubricant
VAR4
Cylinder without piston rod nut
-
SD - Cylinder without piston rod nut
-
SD - Cylinder without piston rod nut
VAR5
Silicone based lubricant SILFLUORCARGEL 8600
-
SF - Silicone based lubricant SILFLUORCARGEL 8600
-
SF - Silicone based lubricant SILFLUORCARGEL 8600
VAR6
FDA compliant lubricant for food industry
-
UH - FDA compliant lubricant for food industry
-
UH - FDA compliant lubricant for food industry
VAR8
Atex
-
EX - Atex
-
EX - Atex
VAR9
Low temperature
-
LT - Low temperature
-
LT - Low temperature
VAR10
Low friction
-
LF - Low friction
-
LF - Low friction
VAR11
Piston rod extension
-
P - Piston rod extension
-
P - Piston rod extension
PRE
Piston rod extension
mm
PMIN
Minimum value for Rod Lock
90
90
mm
NOTE
Note
Information
Click here for Rod Lock
RA
Rod accessories
-
DSS - Piston rod nut
DSI - St.steel piston rod nut
GAS - Self-aligning joint
TSS - Rod end
TSI - St. steel rod end
FOS - Rod clevis
FOI - St. steel rod clevis
-
DSS - Piston rod nut
DSI - St.steel piston rod nut
GAS - Self-aligning joint
TSS - Rod end
TSI - St. steel rod end
FOS - Rod clevis
FOI - St. steel rod clevis
FA
Front accessories
-
FAFDS - Low rise pedestal (MS1)
FAFDI - St. steel Low rise pedestal (MS1)
FAFPS - Flange (MF1-MF2)
FAFPI - St. steel flange (MF1-MF2)
FCRBS - Front / rear trunnion (MT5-MT6)
FCRBSSUP - Front / rear trunnion (MT5-MT6) with supports
NRB - H Guide unit with slide bearing
NRS - H Guide unit with ball bearings
NRU - U Guide unit
-
FAFDS - Low rise pedestal (MS1)
FAFDI - St. steel Low rise pedestal (MS1)
FAFPS - Flange (MF1-MF2)
FAFPI - St. steel flange (MF1-MF2)
FCRBS - Front / rear trunnion (MT5-MT6)
FCRBSSUP - Front / rear trunnion (MT5-MT6) with supports
NRB - H Guide unit with slide bearing
NRS - H Guide unit with ball bearings
NRU - U Guide unit
FAROT
Front accessories rotation
0
0
°
RA2
Rod accessories side 2
-
-
FA2
Front accessories side 2
-
-
FA2ROT
Front accessories side 2 rotation
0
0
°
REA1
Rear accessories 1
-
RAFDS - Low rise pedestal (MS1)
RAFDI - St. steel Low rise pedestal (MS1)
RAFPS - Flange (MF1-MF2)
RAFPI - St. steel flange (MF1-MF2)
RCRBS - Front / rear trunnion (MT5-MT6)
RCRBSSUP - Front / rear trunnion (MT5-MT6) with supports
RCRMA - Aluminum male hinge (MP4)
RCRMS - Steel male hinge (MP4)
RCRMI - St. steel male hinge (MP4)
RCRFA - Aluminum female hinge (MP4)
RCRFS - Steel female hinge (MP4)
RCRFI - St. steel female hinge (MP4)
RCFSA - Aluminum clevis braket, spherical eye, straight (AB6)
RCFSS - Steel clevis braket, spherical eye, straight (AB6)
RCFSI - St.steel clevis braket, spherical eye, straight (AB6)
RCMTA - Aluminum male hinge with spherical bearing (MP6)
RCMTS - Steel male hinge with spherical bearing (MP6)
RCMTI - St.steel male hinge with spherical bearing (MP6)
-
RAFDS - Low rise pedestal (MS1)
RAFDI - St. steel Low rise pedestal (MS1)
RAFPS - Flange (MF1-MF2)
RAFPI - St. steel flange (MF1-MF2)
RCRBS - Front / rear trunnion (MT5-MT6)
RCRBSSUP - Front / rear trunnion (MT5-MT6) with supports
RCRMA - Aluminum male hinge (MP4)
RCRMS - Steel male hinge (MP4)
RCRMI - St. steel male hinge (MP4)
RCRFA - Aluminum female hinge (MP4)
RCRFS - Steel female hinge (MP4)
RCRFI - St. steel female hinge (MP4)
RCFSA - Aluminum clevis braket, spherical eye, straight (AB6)
RCFSS - Steel clevis braket, spherical eye, straight (AB6)
RCFSI - St.steel clevis braket, spherical eye, straight (AB6)
RCMTA - Aluminum male hinge with spherical bearing (MP6)
RCMTS - Steel male hinge with spherical bearing (MP6)
RCMTI - St.steel male hinge with spherical bearing (MP6)
REA1ROT
Rear accessories 1 rotation
0
0
°
REA2
Rear accessories 2
-
-
REA3
Rear accessories 3
-
-
D1
Ø D1
20
20
mm
KK
M16X1.5
M16X1.5
A
32
32
mm
B
Ø B
40
40
mm
VD
10.5
10.5
mm
VA
4
mm
L2
25.5
25.5
mm
RT
M8
M8
BG
16.5
16.5
mm
L3
4.5
4.5
mm
TG
46.5
46.5
mm
EE
1/4'' G
1/4'' G
PL
14.0
14.0
mm
PV
-
-
mm
WH
37
37
mm
L8
106
106
mm
E
59.5
59.5
mm
CH1
17
17
mm
CH2
3
3
mm
CH3
8
8
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求