Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
ISO 15552 hinge for model B - model AB7
Bill of material
W0950322017
CODE
Code
W0950322017
DI
Diameter
32 mm
EM
26 mm
B
20 mm
HB
6.6 mm
CK
10 mm
TE
38 mm
RA
18 mm
PH
32 mm
UR
31 mm
UL
51 mm
L
3 mm
BT
8 mm
EA
10 mm
P
21 mm
Q
3 mm
WG
Weight
60 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models