Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Böllhoff
Description
ISO 4014 - Steel 10.9
Bill of material
BÖLLHOFF 401410.91245
ARTIKELNUMMER
Article number
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-11-01-01
BLUEBER200
b l longer than 200
BLBIS125
b l up to 125
BLBIS200
b l up to 200
CMAX
c max.
0.6
CMIN
c min.
0.15
DAMAX
da max.
DD
Diameter (d)
DSMAX
ds max.
DWMINA
dw min. A
DWMINB
dw min. B
EMINA
e min. A
EMINB
e min. B
K
k
KMAXA
k max. A
KMAXB
k max. b
KMINA
k min. A
KMINB
k min. b
LMAXA
l max. A
LMAXB
l max. B
LMINA
l min. A
LMINB
l min. B
LAENGEL
Length (l)
STEIGUNGP
Pitch (P)
PRODUKTKLASSE
Product grade
RMIN
r min.
SMAX
s max.
SMINA
s min. A
SMINB
s min. B
NORMBEZEICHNUNG
Standard designation
ISO
KOPFFORM
Head shape
Hexagon head
GEWINDEART
Thread type
Metric thread
KRAFTANGRIFF
Force application
Hexagon head
NORMVARIANTE
Standard-variant
similar to DIN 931
OBERFLAECHE
Surface
bright
SPITZEGEWINDEENDE
Tip/Thread end
Standard
WERKSTOFFAUSFUEHRUNG
Material version
10.9
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models