Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 4016 (DIN 601) - FN 998 - 4.6, feuerverzinkt - Hexagon head bolts with shank
Bill of material
SFS FN 998 116026 Sechskantschraube ISO 4016 Stahl 4.6 feuerverzinkt M16x80
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
4.6
OBERFLAECHE
Surface
feuerverzinkt
VERPACKUNG
Packaging
25
SFSNR
SFS - Nr.
998
D
Nominal thread diameter
16.000 mm
D3
Nominal core diameter
13.546 mm
P
Pitch of bolt
2.000 mm
L
Nominal length
mm
B
Thread length
38.000 mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
0.800 mm
DA
Transition diameter
18.700 mm
DS
Diameter of the unthreaded shank
16.700 mm
DW
Diameter of the bearing face
22.000 mm
E
Width across corners
26.170 mm
K
Head height
10.000 mm
R
Transition radius under head
0.600 mm
S
Width across flats
24.000 mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models