Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
BUMAX
Description
ISO 4762 BUMAX SDX 109 - Hexagon Socket Head Cap Screw ISO 4762
Bill of material
BUMAX 4762D810040109
PARTNUMBER
Part number
DES
Description
LOD
Level of Detail
D
Diameter
mm
L
Length
mm
P
Pitch
mm
DK
Head diameter, max
mm
K
Head thickness
mm
S
Width across flat
mm
B
Thread length
mm
W
Weight per 100 units
kg
R
Radius under head, min
mm
LS
Shank length, min
mm
LG
Shank length, max
mm
T
Recess depth, min
mm
STANDARD
Standard
ISO 4762
INFOWWW
Web Link
Web link
INFOWWWPDF
PDF Web Link
PDF Web Link
TS
Tensile strength
min 1000 MPa
YS
Yield strength
min 900 MPa
SG
Steel grade
Super Duplex D8 EN 1.4410, UNS S32750
DIS
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models