Catalog navigation
CAD模型选择
可提供的产品: 66
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7045 H (DIN 7985 A) - FN 398 - rostfrei A2 - Pan head screws with cross recess, form H - Product class A
Bill of material
SFS FN 398 132052 Flachkopfschraube ISO 7045 rostfreier Stahl rostfrei A2 M4x25-H
ARTNR
Order number
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
398
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread lenght
mm
DK
Head diameter
mm
K
Head height
mm
X
Length of the thread run-out
mm
RF
Radius of the raised portion of a head
mm
R
Transition radius under head
mm
M
Wing diameter of cross recesses
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型