Catalog navigation
CAD model selection
Selectable products: 82
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7046-1 Z (DIN 965 A) - FN 310 - 4.8, verzinkt blau - Countersunk flat head screws, style Z - Product class A - Part 1 : Property class 4.8
Bill of material
SFS FN 310 129544 Senkschraube ISO 7046-1 Stahl 4.8 verzinkt blau M4x40-Z
ARTNR
Order number
WERKSTOFF
Material
Stahl
GUETE
Quality
4.8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packing
SFSNR
SFS - Nr.
310
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DK
Head diameter
mm
K
Head height
mm
R
Transition radius under head
mm
X
Thread rudiment
mm
M
Wing diameter of cross recesses
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models