Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7049 C-Z (DIN 7981 C) - FN 375 - rostfrei A2 - Cross recessed pan head tapping screws
Bill of material
SFS FN 375 136568 Blechschraube ISO 7049 rostfreier Stahl rostfrei A2 ST4.2x25-C-Z
ARTNR
Artikelnummer
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
100
SFSNR
SFS - Nr.
375
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
DK
Head diameter
mm
K
Head height
mm
A
Distance from the last full form thread to the bearing face
mm
R
Transition radius under head
mm
RF
Radius of the raised portion of a head
mm
MZ
Wing diameter of cross recesses Form H
mm
TZ
Depth of the driving feature Form H
mm
Y
Length of cone point Form C
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models