Catalog navigation
CAD model selection
Selectable products: 194
HELP_VARIABLE
Company
Fabory
Description
ISO ≈7379 - Zylinderschrauben mit Innensechskant
Bill of material
ISO ≈7379 M5x25x9.507117.050.025
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO ≈7379
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ASME≈B18.3.3M;BS≈4168-7
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161605
ETIM
EC000279
URL
https://www.fabory.com/en-GB/p/07117050025
TL
Thread Lenght
0.000 mm
D3
Nominal core diameter
P
Pitch of bolt
B
Thread length
G1
Shank length min.
G2
Distance from the last full form thread to the bearing face (shank length of bolt) max.
K
Head height max.
DK
Head diameter max.
DS
Schaftdurchmesser max.
DSF9MAX
mm
DSF9MIN
mm
DSH8MAX
mm
DSH8MIN
mm
DA1MAX
Inner diameter of Auflageflaeche max.
DA2MAX
mm
DG2MAX
mm
R1MIN
mm
R2MIN
mm
S
Width across flats
E
Senkungsdurchmesser am Sechskant min.
T
Depth of the driving feature min.
W
Rest Kopfhoehe min.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models