Catalog navigation
CAD model selection
Selectable products: 133
HELP_VARIABLE
Company
Fabory
Description
ISO ≈7380-1 - Button head screws - Part 1: Hexagon/Hexalobular socket button head screws
Bill of material
Screw ISO 7380-1 V2 M5x25
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO ≈7380-1
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Button head screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Button head
DRIVINGFEATURE
Driving feature
Hexalobular
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ASME≈B18.3.4M;BS≈4168-6;NF≈E25-126
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-01-02
UNSPSC
31161518
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/51029050025
D3
Nominal core diameter
mm
P
Pitch of bolt
B
Thread length
mm
BX
mm
A
Distance from the last full form thread to the bearing face max.
LS
Length of shaft
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
DA
Inner diameter of Auflageflaeche max.
DK
Head diameter max.
DL
E
min.
K
Head height max.
RF
max.
R
Transition radius under head min.
R1
min.
NR
Hexalobular
T
Depth of the driving feature min.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models