Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
ISO-Chemie
Description
ISO BLOCO 300
Bill of material
ISO-BLOCO 300 30/4-9
MAT
material description
impregnated PUR flexible foam
EF
recommended joint width
mm
B
tape width / area of application
mm
K
carton (metres)
m
BIS
build in Situation
INFO
data sheet
data sheet
VR
installation instructions
installation instructions
BR
brochure ISO³-FENSTERDICHTSYSTEM
brochure ISO³-WINDOW SEALING SYSTEM:
PK
catalogue
catalogue
LODDEST
LOD Destination
LODLEVEL
LOD Level
WEB
to website
BA
basis
flame retardant polymer dispersion
F
colour
grey, black
EN
classification according to DIN 18542
BG 2
FK1
air permeability coefficient (outdoor use BG 1, classification according to DIN EN 12114, externally supervised by ift according to DIN EN 12114)
≤ 1,0 m^3/[h*m*(daPa)^n]
SF
impermeable to driving rain, single joint, classification according to DIN EN 1027
300 Pa
TW
temperature stability range, classification according to DIN 18542
-30 to +90 °C
LW
load transfer
DIN 18542
VAB
compatibility with adjacent building materials, requirements fulfiled
DIN 18542
M
dimension tolerance, requirements fulfiled
DIN 7715 T5 P3
BKS
building material class
DIN 4102 B1
W
thermal conductivity, classification according to DIN EN 12667
0,052 W/m K
WDS
water vapour diffusion resistance μ, classification according to DIN EN ISO 12572
≤ 100
SD
sd-value according to DIN EN ISO 12572
≤ 0.5 m at a width of 50 mm (open to vapor diffusion)
L
shelf life
1 year, dry and in original packing
LT
storage temperature
+1 to +20 °C
ARTNR
article no.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models