Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
ISO-Chemie
Description
ISO-BLOCO HYBRATEC
Bill of material
ISO-BLOCO HYBRATEC 70/4-20 (300 architecture RM)
MAT
material description
Impregnated PUR flexible foam with hybrid technology
EF
recommended joint width
mm
B
tape width / area of application
mm
BIS
build in Situation
INFO
data sheet
data sheet
VR
installation instructions
installation instructions
BR
brochure ISO³-FENSTERDICHTSYSTEM
brochure ISO³-WINDOW SEALING SYSTEM:
PK
catalogue
catalogue
PA
product structure
https://www.iso-chemie.eu/files/content/Abdichtungsloesungen/Abdichtungsprodukte/Produktbilder/iso-bloco-hybratec/de/ISO-BLOCO_HYBRATEC_Ebenen.jpg
LODDEST
LOD Destination
LODLEVEL
LOD Level
WEB
to website
F
colour
black
SF
impermeable to driving rain, single joint, classification according to DIN EN 1027
≥ 1.050 Pa
TW
temperature stability range, classification according to DIN 18542
-30 bis +80 °C
ES
classification according to DIN 18542-2020
MF1 (BG1 / BGR)
FK1
air permeability coefficient (outdoor use BG 1, classification according to DIN EN 12114, externally supervised by ift according to DIN EN 12114)
a = 0.00 m^3/[h*m*(daPa)^n]
VAB
compatibility with adjacent building materials
DIN 18542 requirements fulfiled
M
dimension tolerance
DIN 7715 TP P3 requirements fulfiled
BKS
building material class
DIN 4102 B1 (Flame retardant)
W
thermal conductivity, classification according to DIN EN 12667
0,048 W/m K
U
u-value window construction depth 60 mm / 70 mm / 80 mm
0,8  / 0,7 / 0,6 W / (m2 · K)
SS
soundproofing
up to 60 dB
FM
moisture management
drying constancy through hybrid technology
AP
Requirement value PHI
phA / phA+
L
shelf life
1 year, dry and in original packing
LT
storage temperature
+1 bis +20 °C
ARTNR
Article No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models