Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Pimatic
Description
ISO15552-cylinders - P2020-series
Bill of material
P2020 - 63/20 - 50 (TG=0)
CNSORDERNO
Order number
SERIES
Cylinder series
P2020
BORE
Bore size
TYP
Type
STROKE
Stroke type
HUB
Stroke
mm
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
MBACK
Mounting Back end
MCYLINDER
Mounting Cylinder tube
MFRONT
Mounting Front end
MROD
Mounting Rod
TG
Transfer
mm
A
Width
mm
B
Width
mm
C
Length
mm
D
Diameter
mm
E
Length
mm
F
Length
mm
G
Length
mm
H
Length
mm
J
Thread
K
Length
mm
L
Length
mm
M
Thread
N
Diameter
mm
P
Length
mm
R
Thread
V
Width
mm
D1
Thread
S1
Length
mm
S2
Length
mm
S3
Length
mm
S4
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Pimatic
    BH - Piston rod end
    Pimatic
    ISO15552-cylinders - SAI-series
    Pimatic
    ISO15552-cylinders - P2520-series
    AirTAC
    F - Floating Joint
    Pimatic
    BS - Piston rod end
    Pimatic
    US - Clevis foot
    Pimatic
    Tri-rod cylinders - TCM/TCL-series
    AirTAC
    SG SGD SGJ SGC SGCD SGCJ - Standard Cylinder
    CHANTO AIR HYDRAULICS
    AS Series - PNEUMATIC CYLINDER
    AirTAC
    SC big - Standard cylinder
    Pimatic
    CS - Piston rod clevis
    Camozzi
    Series 63 cylinders
    Pimatic
    RS - Spherical bearing
    BEA Ingranaggi
    Simplex sprockets 16B-1 in stainless steel - Simplex sprockets in stainless steel for roller chains - DIN 8187 - ISO 606
Previews
3D
Dimension
2D
Download CAD models