目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Niedrige Sechskantmutter ISO8675-M12x1,5-04-ZB
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
ISO 8675
ISO 8675 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern/iso8675/iso8675_st/iso8675_st.prj},{NB=Niedrige Sechskantmutter ISO8675-M12x1,5-04-ZB},{ARTNR=ISO8675-M12x1,5-04-ZB},{PARTNUMBER=ISO 8675-M12x1,5-04-ZB},{NORMNR=ISO 8675},{D=M12x1,5},{DX=12},{P=1.5},{F=04 - Festigkeitsklasse},{OB=ZB - verzinkt, blau passiviert},{B=6},{E=20.1},{S=18},{WEIGHT=0.0086},{CTN=73181692},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Berger Tools
Description
ISO 8675 - Low form hexagon nuts with metric fine thread
Bill of material
Niedrige Sechskantmutter ISO8675-M12x1,5-04-ZB
ARTNR
ISO8675-M12x1,5-04-ZB
ISO8675-M12x1,5-04-ZB
D
M12x1,5
M12x1,5
F
Tensile strength class
04 - Tensile strength class
OB
Finish
ZB - zinc plated, blue passivated
ZB - zinc plated, blue passivated
B
6
6
mm
E
20.1
20.1
mm
S
18
18
mm
WEIGHT
Weight
0.0086
0.0086
kg
CTN
Customs Tariff Number
73181692
73181692
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求