目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ISPDACR-LX-I-400-20-1000-T1-S
IAI
Clean Room Robot
ISDACR Series
Large
Powered by
CAD模型選擇
{iai/clean_room_robot/isdacr_series/large/ispdacr_lx_400_asmtab.prj},{NB=ISPDACR-LX-I-400-20-1000-T1-S(0-1)},{SERIES=ISPDACR},{TYPE=LX},{XTYPE=8},{ENTYPE=I},{L=20},{S=1000},{CTYPE=1},{LTC=3},{OPTB=1},{OPTAQS=1},{OPTAES=5},{OPTAT=5},{OPTLS=5},{OPTCS=5},{OPTRHS=1},{OPTGB=1},{OPTSPJ=1},{CONT=T1},{POS=0},{LBSX=20},{SX=1000,1100,1200,1300,1400,1500,1600,1700,1800,1900,2000,2100,2200,2300,2400,2500},{PPATH=../../ispdacr_series/large/../ispdacr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
ISPDACR - LX - 400
Bill of material
ISPDACR-LX-I-400-20-1000-T1-S
CNSORDERNO
Order number
ISPDACR-LX-I-400-20-1000-T1-S
ENTYPE
Encoder Type
Incremental
Absolute
Incremental
Absolute
L
Lead
20.000
20.000
mm
S
Stroke
1000.000
1100.000
1200.000
1300.000
1400.000
1500.000
1600.000
1700.000
1800.000
1900.000
2000.000
2100.000
2200.000
2300.000
2400.000
2500.000
1000.000
1100.000
1200.000
1300.000
1400.000
1500.000
1600.000
1700.000
1800.000
1900.000
2000.000
2100.000
2200.000
2300.000
2400.000
2500.000
mm
CTYPE
Cable Type
Standard cable: Standard length
Standard cable: Length specification
No cable
Standard cable: Standard length
Standard cable: Length specification
No cable
LTC
Cable Length
3
5
3
5
m
OPTB
Option: Brake
No
Yes
No
Yes
OPTAQS
Option: AQ Seal
No
Yes
No
Yes
OPTRHS
Option: Reversed home specification
No
Yes
No
Yes
OPTGB
Option: Guide with ball-retaining mechanism
No
Yes
No
Yes
OPTSPJ
Option: Suction-pipe joint R/L-reversed
Standard
Reverse
Standard
Reverse
CONT
Controller
T1
T2
T4
T1
T2
T4
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求