Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
IT housings - Data Rack
Bill of material
7396.000 (2)
BEST
Model No.
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Data Rack
BEZ2
Designation 2
with one 19 " mounting level
B
Width
550 mm
H
Height
mm
T1
Depth
750 mm
T2
Depth
150 - 350 mm
HE
GEW
Weight
kg
CNSECLASS51
27-18-06-01
CNSECLASS70
27-18-06-02
CNSECLASS80
27-18-06-02
CNSETIM40
EC002507
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    IT housings - FlatBox
    Rittal
    Second pair of mounting - for Data Rack
    Rittal
    Twin castors - Mounting thread M12 x 20
    Rittal
    Wall-Mounted Housing - WM
    Rittal
    Compact enclosures - AE
    Rittal
    Mounting plate AE - Free-standing enclosures
    Rittal
    Gland plate AE - Free-standing enclosures
    Rittal
    Mounting plate TS8 - Free-standing enclosures
    Rittal
    Component shelf for frame attachment - for TS
    Rittal
    TE 8000 open - Distributor racks
    Rittal
    Terminal boxes - KL
    Rittal
    Baying Systems TS 8 - TS8
    Rittal
    Mounting plate SE8 - Free-standing enclosures
    Rittal
    Gland plate KL - Free-standing enclosures
Previews
3D
Dimension
2D
Download CAD models