Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
IT5034 - Sensors for limited space
Bill of material
IT5034
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IT5034: Inductive sensor; Ø 6.5 / L = 50 mm; Sensing range 1.5 mm flush mountabl
DESCLONG
Long Description
Inductive sensor; Ø 6.5 / L = 50 mm; Sensing range 1.5 mm flush mountable; normally open; DC; PNP; M8 Connector; IP 65; (with ifm socket duly screwed on: IP 67); 3-wire; Ambient temperature 0...60 °C; Switching frequency 1700 Hz
BN
Bestellnummer
IT5034
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ITB31,5BBPKG/AS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)