Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
ITC60-L - Belt Driven Linear Actuator
Bill of material
ITC60L-100-D01-GB2-6-P1
ITEM
Item NO.
ITC60
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SS
Block length
L : Long carriage
MMP
Motor Mounting Positon
AB
Auxiliary Block
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
POS1
Position of auxiliary block
mm
MT
Motor type
HDC
Hole dimension of coupling
mm
Enter value for HDC
Hole dimension of coupling
mm
cm
inch
ft
IM
Installation method
NO
Number of mount block
0
PS
Number of Photoelectric Sensor
L
580 mm
WEIGHT
Weight
3.1 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LIMON
    ITC60 - Belt Driven Linear Actuator
    LIMON
    ITC100-L - Belt Driven Linear Actuator
    LIMON
    ITC80 - Belt Driven Linear Actuator
    LIMON
    ITO80-L - Belt Driven Linear Actuator
    LIMON
    ITO60 - Belt Driven Linear Actuator
    Sungil Machinery
    SJC-30IC - Jaw Coupling
    LIMON
    ITC80-L - Belt Driven Linear Actuator
    LIMON
    YSO170 - Ball Screw Driven Linear Actuator
    ORIENTALMOTOR Co.,Ltd.
    ELS 2
    KIPP USA
    K0005 - Cam Levers with internal and external thread
    KIPP
    K0005 - Cam levers internal and external thread, steel or stainless steel
    LIMON
    ITC100 - Belt Driven Linear Actuator
    ORIENTALMOTOR Co.,Ltd.
    ELC 4
Previews
3D
Dimension
2D
Download CAD models