Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
ITC80-L - Belt Driven Linear Actuator
Bill of material
ITC80L-100-D01-G1-10-P1
MODEL
ITC
BORE
Bore
80 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
POS1
Position of auxiliary block
mm
SS
Block length
L : Long carriage
MMP
Motor Mounting Positon
AB
Auxiliary Block
MT
Motor type
HDC
Hole dimension of coupling
mm
Enter value for HDC
Hole dimension of coupling
mm
cm
inch
ft
IM
Installation method
PS
Number of Photoelectric Sensor
L
720 mm
WEIGHT
Weight
9.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models