Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
ITO40 - Belt Driven Linear Actuator
Bill of material
ITO40-100-D01GB1-P1
ITEM
Item NO.
ITO40
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SS
Block length
No mark : Standard block
MMP
Motor Mounting Positon
AB
Auxiliary Block
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
POS1
Position of auxiliary block
mm
MT
Motor type
IM
Installation method
NO
Number of mount block
0
PS
Number of Photoelectric Sensor
L
387 mm
WEIGHT
Weight
1.7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LIMON
    ITO160 - Belt Driven Linear Actuator
    LIMON
    ITO60 - Belt Driven Linear Actuator
    LIMON
    GSC40 - gsc
    LIMON
    ITC60 - Belt Driven Linear Actuator
    LIMON
    ITC80 - Belt Driven Linear Actuator
    LIMON
    YSO135 - Ball Screw Driven Linear Actuator
    LIMON
    ITO80 - Belt Driven Linear Actuator
    LIMON
    ITO60-L - Belt Driven Linear Actuator
    LIMON
    YSO100 - Ball Screw Driven Linear Actuator
    LIMON
    YSO110 - Ball Screw Driven Linear Actuator
    Nansin
    STH S-12 Stopper
    LIMON
    YTC110 - Belt Driven Linear Actuator
    Pi
    RMH12 - Ball Screw Drive
    Norgren
    Positioning system DLZ 120, 160, 200 (Belt drive) - DL positioning systems
Previews
3D
Dimension
2D
Download CAD models