Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
SMC Corporation
Description
ITV_50-X399 - Standby Electro-Pneumatic Regulator
Bill of material
ITV2050-IL30-1-K-X399
TYPE
Type
PRESSURE
Pressure range
(5) 0.005〜0.7MPa
VOLTAGE
Power supply voltage
(0) DC24V±10%
INPUT
Input signal
(IL) IO-Link
SIZE
Applicable AMS□A size
FUNCTION
Function
UNIT
Pressure display unit
THREAD
Thread on/off
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir