IITV20-02-2 10-01N-X26 11
SMC
bp4_air_line_equipment
air_line_equipment
ITV Electro-Pneumatic Regulator
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/itv/itv_12_x26_asmtab.prj},{NB=IITV20-02-2_10-01N-X26_11},{THREAD=},{OUTPORT=02},{STATION=2},{SS=SINGLE SPEC=>},{PRESSURE=1},{VOLTAGE=0},{INPUT=0},{OUTPUT=1},{CONNECTOR=N},{UNIT=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{PPATH=itv_12_x26/assembly/itv_12_x26_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ITV1000/2000-X26 - Electro-Pneumatic Regulator/Manifold
Bill of material
IITV20-02-2_10-01N-X26_11
THREAD
Thread type
(-) Rc
(N) NPT
(T) NPTF
(F) G
(-) Rc
(N) NPT
(T) NPTF
(F) G
OUTPORT
OUT port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
STATION
Stations
SS
SINGLE SPEC=>
PRESSURE
Pressure range
(1) 0.1Mpa
(3) 0.5Mpa
(5) 0.9Mpa
(1) 0.1Mpa
(3) 0.5Mpa
(5) 0.9Mpa
VOLTAGE
Power supply voltage
(0) DC24V+10%/-10%
(1) DC12 to 15V
(0) DC24V+10%/-10%
(1) DC12 to 15V
INPUT
Input signal
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
(40) 4 points preset input
(52) 16 points preset input (Switch output/NPN output)
(53) 16 points preset input (Switch output/PNP output)
(60) 10 bit digital input
(CC) CC-Link
(DE) DeviceNet
(PR) PROFIBUS DP
(RC) RS-232C communication
(IL) IO-Link
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
(40) 4 points preset input
(52) 16 points preset input (Switch output/NPN output)
(53) 16 points preset input (Switch output/PNP output)
(60) 10 bit digital input
(CC) CC-Link
(DE) DeviceNet
(PR) PROFIBUS DP
(RC) RS-232C communication
(IL) IO-Link
OUTPUT
Monitor output
(1) Analog output 1 to 5V DC
(2) Switch output/NPN output
(3) Switch output/PNP output
(4) Analog output DC 4 to 20 mA (Sink type)
(1) Analog output 1 to 5V DC
(2) Switch output/NPN output
(3) Switch output/PNP output
(4) Analog output DC 4 to 20 mA (Sink type)
CONNECTOR
Cable connector
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 3 m
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 3 m
UNIT
Pressure display unit
(-) Mpa
(2) kgf/cm^2
(3) bar
(4) psi
(5) kPa
(-) Mpa
(2) kgf/cm^2
(3) bar
(4) psi
(5) kPa
NO1
station 1
(1) ITV1000
(2) ITV2000
(0) Blanking plate
(1) ITV1000
(2) ITV2000
(0) Blanking plate
NO2
station 2
(1) ITV1000
(2) ITV2000
(0) Blanking plate
(1) ITV1000
(2) ITV2000
(0) Blanking plate
NO3
station 3
N/A
N/A
NO4
station 4
N/A
N/A
NO5
station 5
N/A
N/A
NO6
station 6
N/A
N/A
NO7
station 7
N/A
N/A
NO8
station 8
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ITV1000/2000/3000 - Electro-Pneumatic Regulator
SMC
28.09.2023
ITV0000 - Compact Electro-Pneumatic Regulator/Manifold
SMC
28.09.2023
ITV1000/2000-X26 - Electro-Pneumatic Regulator/Manifold
SMC Corporation
09.02.2023
ITV1000/2000-X26 - Electro-Pneumatic Regulator/Single Unit
SMC
26.09.2023
PVQ30 - Conpact Proportional Solenoid Valve
SMC Corporation
14.05.2024
【Discontinued Product】: KQ2E Bulkhead Union - One-touch Fittings KQ2E Bulkh...
SMC Corporation
14.05.2024
ITV209 - Electronic Vacuum Regulator
SMC
28.09.2023
X31 - Socket
SMC
12.11.2021
VBA-X3239 - Booster Regulator
SMC
26.09.2023
PF3WR - Remote Type Digital Flow Switch Manifold For Water/Return Type
SMC
26.09.2023
PF3WB - Integrated Type Digital Flow Switch Manifold For Water/Basic Type
SMC
26.09.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청