Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
ITV209 - Electronic Vacuum Regulator
Bill of material
ITV2090-012N5
PRESSURE
Pressure range
(9) -1.3 to 80kPa
VOLTAGE
Power supply voltage
INPUT
Input signal
OUTPUT
Monitor output
THREAD1
Thread type
PORT
Port size
(2) 1/4
BRACKET
Bracket
CONNECTOR
Cable connector
UNIT
Pressure display unit
(5) 5kPa
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models