Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
ITV209 - Electronic Vacuum Regulator
Bill of material
ITV2090-012N5
PRESSURE
Pressure range
(9) -1.3 to 80 kPa
VOLTAGE
Power supply voltage
INPUT
Input signal
OUTPUT
Monitor output
THREAD1
Thread type
PORT
Port size
(2) 1/4
BRACKET
Bracket
CONNECTOR
Cable connector
UNIT
Pressure display unit
(5) 5 kPa
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    QS-R - Push-in fitting
    SMC Corporation
    ITV1000/2000-X26 - Electro-Pneumatic Regulator/Single Unit
    SMC
    ITV1000/2000/3000 - Electro-Pneumatic Regulator
    SMC Corporation
    ITV209 - Electronic Vacuum Regulator
    BLCH
    IR SERIES - IR
    SMC Corporation
    ITV1000/2000/3000 - Electro-Pneumatic Regulator
    SMC
    IR - Precision Regulator
    SMC
    AR-A - Regulators
    SMC
    ITVX2000 - High Pressure Electro-Pneumatic Regulator
    SMC
    ITV209 - Electronic Vacuum Regulator
    SMC
    IRV - Vacuum Regulator
    SMC
    IZTB40/42 - Bar For Individual Parts
    Rockwell Automation
    PowerFlex 4 - PowerFlex 4
    SMC Corporation
    ITVH - 3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator
Previews
3D
Dimension
2D
Download CAD models