Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
ITVH - 3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator
Bill of material
ITVH2020-02S
RANGE
Set pressure range
(2) 0.2 to 2.0 MPa
VOLT
Power supply voltage
(0) 24 VDC
SIGNAL
Input signal
MONITOR
Monitor output
PIPE
Pipe thread type
SIZE
Port size
BRACKET
Bracket
CONNECTOR
Cable connector type
DISPLAY
Pressure display unit
THREAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models