Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
IW-S - SFS Isofast Befestiger IW-S
Bill of material
SFS 378292 Fastener Stainless Steel
CNSORDERNO
Description
IW-S-5x45
ARTNR
Order number
378292
TYP
Type
IW-S
TEXT1
Text Line 1 (Product)
Fastener
TEXT2
Text Line 2 (Product)
Stainless Steel
L
Lenght
45 mm
LEF
Thread lenght lef
40 mm
D1
Head diameter
10 mm
D2
Diameter
5 mm
GW
Mass
5.29 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models