Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
IX-08N - Build-in guideway actuator, Actuator width 82 mm
Bill of material
IX-08N-P20-50-1K-C-J-P02
INFOTEXT
Infotext
Dimensions
SERIES
Series
IX
WIDTH
Width
08N : 82mm mm
LEAD
Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor position
PRECISION
Precision
SENSOR
Sensor
MS
Motor specification
P02
MT
Motor type
MC
Motor capacity
02 : 200W
BRAKE
Brake
SO
Special option
A
327 mm
B
240 mm
C
50 mm
D
50 mm
F
1 mm
N
6 mm
WEIGHT
Weight
2.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models