Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ix Ind. - DB RJ45 Cat.6A FRNC blue 0,5m
Bill of material
HARTING 33480147822005
MANUID
Product number of the Manufacturer
33480147822005
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
ix Ind. - DB RJ45 Cat.6A FRNC blue 0,5m
SUPPLIERALTNO
Alternative product number
33 48 014 7822 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
ix Ind. - DB RJ45 Cat.6A FRNC blue 0,5m
AAO742
Brand
HARTING ix Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    ix Ind. - DB RJ45 Cat.6A FRNC blue 1,0m
    PHOENIX CONTACT
    2744571 - FL PLUG RJ45 GN/2
    HARTING
    RJI RJ45 PFT cable plug-jack Cat6; 1,5m
    HARTING
    RJI RJ45 GL Compact plug Cat.6A, 8p  100
    HARTING
    ix Ind. - DB RJ45 Cat.6A FRNC white 0,5m
    HARTING
    RJI RJ45 GL Compact plug Cat.6A, 8p  100
Previews
Download CAD models
No generation actions are associated with this part