IZT40-16D14H-3
SMC
bp4_detection_switch
Series IZ
IZT40/41/42 Separate Controller Bar Type Ionizer
Powered by
CAD모델 선택
{smc/bp4_detection_switch/iz/izt40_41_42/izt40_41_42_asmtab.prj},{NB=IZT40-16D14H-3},{MODEL=40},{BARLEN=16},{TYPE=D},{CABLELEN=1},{FITTING=4H},{POSITION=},{OUTPUT=},{CABLELEN2=3},{BRACKET=},{BRACKET2=},{OMSC=},{PPATH=assembly/izt40_41_42_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
IZT40/41/42 - Bar + High Voltage Power Supply Module + Controller
Bill of material
IZT40-16D14H-3
MODEL
Model
(40) Standard type
(41) AC type
(42) Dual AC type
(40) Standard type
(41) AC type
(42) Dual AC type
BARLEN
Bar length
(16) 160mm
(22) 220mm
(28) 280mm
(34) 340mm
(40) 400mm
(46) 460mm
(52) 520mm
(58) 580mm
(64) 640mm
(70) 700mm
(76) 760mm
(82) 820mm
(88) 880mm
(94) 940mm
(100) 1000mm
(106) 1060mm
(112) 1120mm
(118) 1180mm
(124) 1240mm
(130) 1300mm
(136) 1360mm
(142) 1420mm
(148) 1480mm
(154) 1540mm
(160) 1600mm
(166) 1660mm
(172) 1720mm
(178) 1780mm
(184) 1840mm
(190) 1900mm
(196) 1960mm
(202) 2020mm
(208) 2080mm
(214) 2140mm
(220) 2200mm
(226) 2260mm
(232) 2320mm
(238) 2380mm
(244) 2440mm
(250) 2500mm
(16) 160mm
(22) 220mm
(28) 280mm
(34) 340mm
(40) 400mm
(46) 460mm
(52) 520mm
(58) 580mm
(64) 640mm
(70) 700mm
(76) 760mm
(82) 820mm
(88) 880mm
(94) 940mm
(100) 1000mm
(106) 1060mm
(112) 1120mm
(118) 1180mm
(124) 1240mm
(130) 1300mm
(136) 1360mm
(142) 1420mm
(148) 1480mm
(154) 1540mm
(160) 1600mm
(166) 1660mm
(172) 1720mm
(178) 1780mm
(184) 1840mm
(190) 1900mm
(196) 1960mm
(202) 2020mm
(208) 2080mm
(214) 2140mm
(220) 2200mm
(226) 2260mm
(232) 2320mm
(238) 2380mm
(244) 2440mm
(250) 2500mm
TYPE
Emitter cartridge type/Emitter material
(D) High speed static neutralization cartridge/Tungsten
(E) High speed static neutralization cartridge/Silicon
(L) Energy saving static neutralization cartridge/Tungsten
(M) Energy saving static neutralization cartridge/Silicon
(V) Energy saving high-efficiency cartridge/Tungsten
(S) Energy saving high-efficiency cartridge/Silicon
(D) High speed static neutralization cartridge/Tungsten
(E) High speed static neutralization cartridge/Silicon
(L) Energy saving static neutralization cartridge/Tungsten
(M) Energy saving static neutralization cartridge/Silicon
(V) Energy saving high-efficiency cartridge/Tungsten
(S) Energy saving high-efficiency cartridge/Silicon
CABLELEN
High-voltage cable length
(1) 1m
(2) 2m
(3) 3m
(1) 1m
(2) 2m
(3) 3m
FITTING
One-touch fitting
(4H) ø4 Straight
(6H) ø6 Straight
(8H) ø8 Straight
(AH) ø10 Straight
(4L) ø4 Elbow
(6L) ø6 Elbow
(8L) ø8 Elbow
(AL) ø10 Elbow
(5H) ø3/16" Straight
(7H) ø1/4" Straight
(9H) ø5/16" Straight
(BH) ø3/8" Straight
(5L) ø3/16" Elbow
(7L) ø1/4" Elbow
(9L) ø5/16" Elbow
(BL) ø3/8" Elbow
(4H) ø4 Straight
(6H) ø6 Straight
(8H) ø8 Straight
(AH) ø10 Straight
(4L) ø4 Elbow
(6L) ø6 Elbow
(8L) ø8 Elbow
(AL) ø10 Elbow
(5H) ø3/16" Straight
(7H) ø1/4" Straight
(9H) ø5/16" Straight
(BH) ø3/8" Straight
(5L) ø3/16" Elbow
(7L) ø1/4" Elbow
(9L) ø5/16" Elbow
(BL) ø3/8" Elbow
POSITION
Plug position
(-) Without plug
(Q) High-voltage cable side
(R) Opposite side of the high-voltage cable
(-) Without plug
(Q) High-voltage cable side
(R) Opposite side of the high-voltage cable
OUTPUT
Input/Output specification
N/A
N/A
CABLELEN2
Power supply cable length
(3) 3m
(5) 5m
(10) 10m
(15) 15m
(N) None
(3) 3m
(5) 5m
(10) 10m
(15) 15m
(N) None
BRACKET
Bar bracket
(-) Without bracket
(B) With bracket 1
(F) With bracket 2
(-) Without bracket
(B) With bracket 1
(F) With bracket 2
BRACKET2
DIN rail mounting bracket for controller and high-voltage power supply module
(-) For controller: None; For high voltage power supply module: None
(U) For controller: Included; For high voltage power supply module: Included
(-) For controller: None; For high voltage power supply module: None
(U) For controller: Included; For high voltage power supply module: Included
OMSC
Made to order
(-) None
(-X14) Model with emitter cartridge drop prevention cover
(-) None
(-X14) Model with emitter cartridge drop prevention cover
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청