您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
IZTB40-16D14H
SMC
Detection Switch
Series IZ
IZT40/41/42 Separate Controller Bar Type Ionizer
Powered by
CAD模型選擇
{smc/bp4_detection_switch/iz/izt40_41_42/iztb40_42_asmtab.prj},{NB=IZTB40-16D14H},{MODEL=40},{BARLEN=16},{TYPE=D},{CABLELEN=1},{FITTING=4H},{POSITION=},{BRACKET=},{OMSC=},{PPATH=assembly/iztb40_42_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
IZTB40/42 - Bar For Individual Parts
Bill of material
IZTB40-16D14H
MODEL
Model
(40) Standard, AC type
(42) Dual AC type
(40) Standard, AC type
(42) Dual AC type
BARLEN
Bar length
(16) 160mm
(22) 220mm
(28) 280mm
(34) 340mm
(40) 400mm
(46) 460mm
(52) 520mm
(58) 580mm
(64) 640mm
(70) 700mm
(76) 760mm
(82) 820mm
(88) 880mm
(94) 940mm
(100) 1000mm
(106) 1060mm
(112) 1120mm
(118) 1180mm
(124) 1240mm
(130) 1300mm
(136) 1360mm
(142) 1420mm
(148) 1480mm
(154) 1540mm
(160) 1600mm
(166) 1660mm
(172) 1720mm
(178) 1780mm
(184) 1840mm
(190) 1900mm
(196) 1960mm
(202) 2020mm
(208) 2080mm
(214) 2140mm
(220) 2200mm
(226) 2260mm
(232) 2320mm
(238) 2380mm
(244) 2440mm
(250) 2500mm
(16) 160mm
(22) 220mm
(28) 280mm
(34) 340mm
(40) 400mm
(46) 460mm
(52) 520mm
(58) 580mm
(64) 640mm
(70) 700mm
(76) 760mm
(82) 820mm
(88) 880mm
(94) 940mm
(100) 1000mm
(106) 1060mm
(112) 1120mm
(118) 1180mm
(124) 1240mm
(130) 1300mm
(136) 1360mm
(142) 1420mm
(148) 1480mm
(154) 1540mm
(160) 1600mm
(166) 1660mm
(172) 1720mm
(178) 1780mm
(184) 1840mm
(190) 1900mm
(196) 1960mm
(202) 2020mm
(208) 2080mm
(214) 2140mm
(220) 2200mm
(226) 2260mm
(232) 2320mm
(238) 2380mm
(244) 2440mm
(250) 2500mm
TYPE
Emitter cartridge type/Emitter material
(D) High speed static neutralization cartridge/Tungsten
(E) High speed static neutralization cartridge/Silicon
(L) Energy saving static neutralization cartridge/Tungsten
(M) Energy saving static neutralization cartridge/Silicon
(V) Energy saving high-efficiency cartridge/Tungsten
(S) Energy saving high-efficiency cartridge/Silicon
(D) High speed static neutralization cartridge/Tungsten
(E) High speed static neutralization cartridge/Silicon
(L) Energy saving static neutralization cartridge/Tungsten
(M) Energy saving static neutralization cartridge/Silicon
(V) Energy saving high-efficiency cartridge/Tungsten
(S) Energy saving high-efficiency cartridge/Silicon
CABLELEN
High-voltage cable length
(1) 1m
(2) 2m
(3) 3m
(1) 1m
(2) 2m
(3) 3m
FITTING
One-touch fitting
(4H) ø4 Straight
(6H) ø6 Straight
(8H) ø8 Straight
(AH) ø10 Straight
(4L) ø4 Elbow
(6L) ø6 Elbow
(8L) ø8 Elbow
(AL) ø10 Elbow
(5H) ø3/16" Straight
(7H) ø1/4" Straight
(9H) ø5/16" Straight
(BH) ø3/8" Straight
(5L) ø3/16" Elbow
(7L) ø1/4" Elbow
(9L) ø5/16" Elbow
(BL) ø3/8" Elbow
(4H) ø4 Straight
(6H) ø6 Straight
(8H) ø8 Straight
(AH) ø10 Straight
(4L) ø4 Elbow
(6L) ø6 Elbow
(8L) ø8 Elbow
(AL) ø10 Elbow
(5H) ø3/16" Straight
(7H) ø1/4" Straight
(9H) ø5/16" Straight
(BH) ø3/8" Straight
(5L) ø3/16" Elbow
(7L) ø1/4" Elbow
(9L) ø5/16" Elbow
(BL) ø3/8" Elbow
POSITION
Plug position
(-) Without plug
(Q) High-voltage cable side
(R) Opposite side of the high-voltage cable
(-) Without plug
(Q) High-voltage cable side
(R) Opposite side of the high-voltage cable
BRACKET
Bar bracket
(-) Without bracket
(B) With bracket 1
(F) With bracket 2
(-) Without bracket
(B) With bracket 1
(F) With bracket 2
OMSC
Made to order
(-) None
(-X14) Model with emitter cartridge drop prevention cover
(-) None
(-X14) Model with emitter cartridge drop prevention cover
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求