Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
J-869 Bar Hanger
Bill of material
J869
CN
Cat. No.
J869
DESCRIPTION
Description
KD J869 STEEL BAR HANGER
FINISH
Finish
Galv-Krom
A
1.250 Inch
B
0.688 Inch
C
0.625 Inch
D
0.344 Inch
E
0.719 Inch
E2
0.853 Inch
F
0.375 Inch
G
0.104 Inch
L
3.375 Inch
WT
Weight
11.2 lbs/c
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Installation Products
    J-870 Bar Hanger
    ABB Installation Products
    King Cobra Cable and Pipe Clamp
    ABB Installation Products
    In-Line Hinged Circular Manifolds - Hinged Fittings
    ABB Installation Products
    Deutsch - DTP04 series
    ABB Installation Products
    B-925 Post Base Connector
    ABB Installation Products
    End Cap
    ABB Installation Products
    Locknut Metric
    ABB Installation Products
    B-945 Rod Connector
    ABB Installation Products
    B-952 Wing Connector
    ABB Installation Products
    B-965 Plate Connector
    ABB Installation Products
    E-767 Channel Support
    ABB Installation Products
    E-768 Column Mount Support
    ABB Installation Products
    B-907
    ABB Installation Products
    D-255
Previews
3D
Dimension
2D
Download CAD models