Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM48_49 - Imported casters Super heavy duty type American bottom plate Flat bottom movable type
Bill of material
J-CPM48-D80-NS
CODE
Code
TYPE
Bracket Type
Flat Bottom Movable Type
MAT
Bracket Material
Q235A
SUR
Bracket Surface Treatment
Spraying ( Dark Green )
BRA
Bracket Brake Form
BRA1
Stand Base Plate Standard
American Style
MAT1
Wheel Material
MC Nylon
COL
Wheel Color
White
BEA
Wheel Bearing
Duplex Bearing
D
mm
CODE1
Wheel Code
H
120 mm
F
48 mm
A
100 mm
B
85 mm
C
80 mm
C1
- mm
E
60 mm
E1
- mm
DD
d
9 mm
R
80 mm
R1
mm
TT
t
7.5 mm
LOAD
Allowable Load
800 kg
WEI
Reference Weight
kg
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models