Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CRH22 - single wheel super heavy duty
Bill of material
J-CRH22-D60-AB
CODE
code
J-CRH22
WHEEL
wheel code
AB
MAT
material
Polyurethane
COLOR
color
Light Brown
BEARING
bearing
Double ball bearing
D
F
35
DD
15
BEA
Bearing Type
6002ZZ
ALL
allowable load
220 kg
REF
reference weight
0.3 kg
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models