Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHK11 - High load nitrogen spring/miniature
Bill of material
J-FHK11-12-7-GR
CODE
Code
J-FHK11
TYPE
Types of
miniature
MAT1
Cylinder barrel material
steel
MAT2
piston rod material
steel
SUR1
Cylinder barrel surface preparation
Blackening
SUR2
piston rod surface preparation
nitriding
USE
Use gas
N2
SPE
specification
TRIP
trip
COL
Color identification
INI
Initial force
130N
GR
149 N
B
299 N
RE
448 N
Y
597 N
LMAX
Lmax
56.0
LMIN
Lmin
49.0
D
12 mm
DD
d
6 mm
E
6 mm
R
0.8 mm
H
17 mm
G
3 mm
K
6.0 mm
APP
Applicable mounting flange
FHK50-12
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models