Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHL88 - Precision gas spring, head mount option • Reaction force option
Bill of material
J-FHL88-15040-050
CODE
Code
J-FHL88
TYPE
Types of
Reaction force selection type
MAT1
Cylinder barrel material
STKM11A
MAT2
Piston rod material
S20C
ST1
Cylinder barrel surface treatment
black paint
ST2
Piston rod surface treatment
black nitriding
UG
use gas
N2
SPE
Specification
F
Reaction force (20°C) - maximum length - 10mm stroke
N
STR
stroke
40 mm
D
15 mm
DD
d
6 mm
LMAX
Lmax
117.5 mm
H
72.5 mm
PRE
Piston Rod End (Optional Machining)
CBE1
Cylinder barrel end (optional machining)
RE
Rod end (default joint shape)
LP21
CBE
Cylinder barrel end (default fitting shape)
RP21
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models