Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HFB11 - Flat dust-free butterfly hinge/Radial bearing type
Bill of material
J-HFB11-65
CODE
Code
J-HFB11
TYPE
Type
Radial bearing type/Cone type
MAT
Material
SUS316
SUR
Surface Treatment
Mirror Polish
SPE
Specifications
NU
Number of mounting holes
A
mm
B
mm
A1
mm
B1
mm
H
mm
T
6 mm
D
12.6 mm
DD
d
6.5 mm
DD1
d1
mm
LOAD
Load(Kg)
WEI
Reference Weight£¨kg/pcs)
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models