Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HGY25 - Seal foam type EPDM
Bill of material
J-HGY25-9-L1
CODE
code
J-HGY25
TYPE
type
Sponge foam type, wavy
MAT
material
EPDM
COLOR
colour
black
HARDNESS
hardness
25°±5(Shao C)
OPE
Operating temperature
-30~+70℃
W
width
9
L
L length (m) minimum unit 1m
FULL
Full roll packaging (m/roll)
50m/roll
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models