Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Dodge
Description
J Type - QD Bushing
Bill of material
120619
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Inch
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref)
Inch
BTQ
Bushing Torque Capacity
45.000 Lb-in
A
1.13 Inch
B
B Diameter
5.14 Inch
CI
C Hub Dia.-CI 30 Iron
9.00 Inch
CS
C Hub Dia.-Steel
8.00 Inch
D
D Diameter
7.25 Inch
E
4.63 Inch
F
3.18 Inch
G
0.38 Inch
WEIGHT
Average Weight
21 Lbs
BC
Bolt Circle
6.25 Inch
NS
Number of Screw
3
SS
Screw Size
5/8x4-1/2 Inch
ST
Screw Torque
1620 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
1.41 Inch
LC
Required Wrench Clearance L-Install Conventional Mounting
3.22 Inch
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
4.94 Inch
MC
Required Wrench Clearance M-Remove Conventional Mounting
6.75 Inch
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
3.93 Inch
LR
Required Wrench Clearance L-Install Reverse Mounting
5.75 Inch
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
5.50 Inch
MR
Required Wrench Clearance M-Remove Reverse Mounting
7.31 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models