Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-VNA90 - Zero backlash gear
Bill of material
J-VNA90-1610
CODE
Code
J-VNA90
NAME
name
Zero backlash gear
MAT
material
Carbon steel
ST
surface treatment
black chrome
SPE
Specification
mm
MOD
modulus
4.75 mm
NUM
number of teeth
10 pcs
L
52.5 mm
L1
38.5 mm
B
12 mm
D
67 mm
DD
d
33 mm
P
20 mm
PCD
P.C.D
33 mm
D1
42 mm
M
5-M4
J
guide part
7.5 mm
K
Necessary length of shaft
33.5 mm
E
shaft contact surface
48.5 mm
PD
Pitch diameter
50.9 mm
MOI
moment of inertia
3.93×10⁻⁴ kg·m²
WEI
weight
0.71 kg
ARM
Applicable rack model
J-VNA93-1610
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models