Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WES01 - Precision small vacuum sucker
Bill of material
J-WES01-d1.5
CODE
Type
J-WES01 mm
TYPE
Type
Fixed Direct Mount mm
MAT2
Sucker Material
Nitrile Rubber NBR mm
COLOR
Color
Black
DD
Diameter(d)
mm
B
Minimum Unit 1
6.6 mm
L
4 mm
WEIGHT
Weight
1 mm
LINK
Website
Website Link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD