Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WET21 - Precision vacuum generator square combination
Bill of material
J-WET21-D6-0.5-S
CODE
Code
J-WET21
TYPE
Types of
Square combination
COP
Component
Vacuum switch / vacuum display for vacuum generator / LED display
MAT
Material
PBT
PSD
Piping size D
mm
NOD
Nozzle diameter
mm
VEN
exhaust vent
POL
Port location
Connection port sides
VAC
Vacuum characteristics
High vacuum medium flow type
SWO
Switching output
NPN open collector output with two-point output switch
FIU
Using fluid
Filtered compressed air
USP
use pressure
0.25~0.7 Pa
TEM
Operating temperature
5~50 °C
LUB
lubricating
No need
SPE
specification
Equipped with 2-point switch output
CUC
Current consumption
40mA maximum
PRD
Pressure detection
Diffused oxidized metal semiconducting pressure transmitter
OPR
Working pressure range
0~-100kPa
PSR
Pressure setting range
0~-99kPa
PRE
Withstand voltage
200kPa
STR
Storage temperature range
-20~80??
OTR
range of working temperature
0~50??(not frozen)
OHR
Operating humidity range
35~85% RH (not frozen)
POR
Power requirement
12~24VDC+10%/-10% pulsation (P-P) 10% maximum
PRS
Protective structure
IEC standard IP40 equivalent
PRSE
Pressure setting number
2
WOA
Working accuracy
+3%/-3%F.S.max (at Ta=77??F/25??C)
DIR
Differential reaction
Fixed (2% F.S. max)
SWOU
Switching output
Fixed (2% F.S. max)
REA
reaction
Up to about 2 milliseconds
SHO
display
0~-29.5in.Hg/0~-99kPa (2-digit red LED display)
DIS
Display number
About 4 times / sec
DIA
Display accuracy
+3%/-3%F.S.+2/-2 digits
RES
Resolution
1 number
OPD
Operation display
SW1: Pressure exceeds the setting red LED is lit / SW2: pressure exceeds the setting green LED is bright
FUN
Features
1. Mode selection switch (ME or S1 or S2)/2.S1 setting corrector (2/3 to corrector) / 3.S2 setting corrector (2/3 to corrector)
LINK
website
Website link
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés