Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WJE11_21 - Precision hydraulic buffer heavy duty adjustable without impact head / with impact head
Bill of material
J-WJE11-1410
CODE
Code
TYPE
Type
MAT1
Body Material
SS400
MAT2
Piston Rod Material
SUS304
MAT3
Impact Head Material
MAT4
Buffer Spring Material
SWP
SUR
Surface Treatment
Black Oxide
TEM
Temperature
-10¡æ-80¡æ
SPE
Specifications
MPOOL
14 mm
ST
Stroke
10 mm
A
105.0 mm
B
84.0 mm
C
72.0 mm
D
4 mm
E
mm
F
mm
H
19 mm
V
5 mm
NME
Maximum Absorbed Energy Per Time
20 Nm
ETC
Maximum Absorbed Energy Per Hour
25000 Nm
ME
Maximum Effective Weight
150 kg
S
Maximum Impact Speed
m/s
W
Weight
g
LINK
Hyperlinks
Web Links
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD