Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WJG01_13 - Precision oil pressure buffer
Bill of material
J-WJG02-0604
CODE
Code
TYPE
Type
MAT1
Body Material
SS400
MAT2
Piston Rod Material
SUS304
MAT3
Impact Head Material
Polyurethane
SUR
Surface Treatment
Nickel plated
TEM
Operating temperature
-10¡æ-80¡æ
SPE
Specifications
M
Nominal thread
P
Pitch
mm
ST
Stroke
4 mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
H
mm
V
mm
NME
Maximum Absorbed Energy Nm(E) Per Time
ETC
Maximum Absorption Energy Nm Per Hour ( Etc )
ME
Maximum Effective Weight Kg (Me)
S
Maximum Impact Speed (m/s)
W
Weight (g)
10.0
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models