Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XXF51 - Precision type, quick joint, T-type joint and external thread
Bill of material
J-XXF51-D4-M5
CODE
Code
J-XXF51
TYPE
Types of
External thread T-joint
MAT1
The main material
brass
MAT2
Thread part
brass
MAT3
Out of the ring
POM
SUR
Body surface treatment
Nickel plating
D
mm
MOD
Nominal model
R
M5 mm
A
3.5 mm
B
18.5 mm
L
20.5 mm
P
11.0 mm
C
14.9 mm
E
18.50 mm
S
12 mm
AREA
effective cross-sectional area
1.57 mm^2
WEI
Weight (g)
9.6
LINK
website link
URL