Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYA41 - Precision type, very small quick joint, external thread direct head and external thread
Bill of material
J-XYA41-M5
CODE
Code
J-XYA41
TYPE
Type
External Thread Thread-Straight Joint
MAT1
Main Material
Brass
MAT2
Thread Part
Brass
MAT3
Liner Material
SUS304-NBR
SUR
Main Body Surface Treatment
Nickel plating
R
M5 mm
A
3.8 mm
B
11 mm
G
0.5 mm
S
7 mm
NOZ
Nozzle diameter
2.5 mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models