Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYM01_02 - Precision? Air pipe joint? Plug type
Bill of material
J-XYM01-04PF
CODE
Code
TYPE
Type
Screw Plug Type? PF Internal Thread Type
MAT
Material
SUR
Surface Treatment
GG
Specifications
L
mm
C
21.3 mm
S
mm
A
mm
T
TPOOL
mm
DD
d
7 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models