Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYM11_12 - Precision? Air pipe joint? Plug type
Bill of material
J-XYM11-04PH-1
CODE
Code
TYPE
Type
Screw Plug Type? PH Tube Installation Type
MAT
Material
SUR
Surface Treatment
GG
Specifications
L
mm
C
21.3 mm
P
mm
A
mm
T
mm
DD
d
7 mm
DD1
d1
mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models