Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYS01 - Precision joint for rubber tube direct head
Bill of material
J-XYS41-D6-1
CODE
Code
J-XYS41
TYPE
Type
External thread
TYPE1
T-joint
MAT
Material
SUS316
D
Outer diameter D
mm
MOD
Nominal model
D1
Connecting pipe inner diameter
4 mm
R
9.728 mm
A
8 mm
E
18.6
F
11.5
S1
11
S2
9
L1
16.9
L2
43.6
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models